IESNA:LM-63-2002
[TEST]P887523
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D1-735-U-DL-TC
[LUMINAIRE]DL
[MORE]3500K, 70 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 28.8 WATTS, 0.24 AMPS VOLTS
[_THDi]13.3%
[_PF]0.979
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2726
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
84.8 90.1 95.4 101.9 110.8 120.8 132 146.7 161.4 179.1
199.7 223.9 252.1 279.8 315.2 355.2 400.6 451.3 507.2 569.1
634.5 701.1 770.6 840.7 897.8 942.6 1019.2 1058.1 1007.4 913.2
770 587.4 370.6 152 9.4 0 0
84.8 90.1 95.4 101.9 110.2 120.2 131.4 146.1 161.4 179.1
199.7 223.3 251 283.4 318.7 359.4 405.9 457.2 514.3 577.3
645.1 709.9 782.4 851.3 909.6 957.9 1041 1072.8 1029.2 929.6
784.1 595.6 375.3 150.8 7.1 0 0
84.8 89.5 94.8 101.9 110.2 119.6 130.8 145.5 161.4 180.3
201.5 226.8 255.7 288.1 328.7 372.3 422.4 479 543.8 615.1
692.8 774.1 856.6 929.1 1002.1 1095.2 1180 1195.3 1142.3 1028
859 653.3 431.8 180.9 5.3 0 0
84.8 89.5 94.8 101.3 109 119 130.2 144.9 160.2 179.1
201.5 227.4 257.4 292.2 332.9 380 434.8 498.4 572 653.9
741.1 838.9 936.7 1037.5 1149.4 1268.4 1369.1 1370.3 1315.5 1199.5
1019.2 798.9 552.6 284 14.7 0 0
84.8 89 93.7 99.6 107.2 116.6 127.8 141.4 157.9 176.7
199.1 225 256.3 292.2 334.6 385.9 447.1 518.4 599.1 693.4
797.7 907.8 1025.7 1175.3 1316.7 1451 1529.4 1509.9 1436.9 1300.8
1110.5 887.2 633.3 346.4 14.1 0 0
84.8 88.4 92.5 98.4 105.5 114.3 124.9 138.4 154.4 172.6
194.4 220.3 252.7 289.9 334.6 388.8 452.5 527.9 616.8 722.3
831.9 962 1131.1 1306.7 1429.8 1542.3 1590.1 1549.4 1459.9 1317.3
1127 901.4 641.6 331.7 11.8 0.6 0
84.8 88.4 91.9 97.2 103.7 111.9 121.9 134.3 149.6 167.3
187.9 212.7 242.7 278.7 322.8 378.8 443 516.7 606.2 708.1
821.8 967.9 1164.7 1316.1 1398.6 1472.2 1520.5 1481.1 1397.4 1266.6
1085.2 863.7 609.7 341.7 20.6 0.6 0
84.8 87.8 91.3 95.4 101.9 109.6 118.4 129 142.6 159.1
177.3 200.3 228 261 302.8 351.7 408.9 477.2 562.6 661
773.5 924.3 1102.3 1193.6 1244.2 1290.2 1333.2 1296.1 1212.4 1087.5
914.9 708.1 477.8 219.7 4.7 0.6 0
84.8 86.6 90.1 93.7 99 105.5 113.1 122.5 134.9 147.9
163.2 180.9 205 232.7 268.1 308.1 354.1 410.6 481.9 568.5
660.4 805.3 923.8 979.7 1010.4 1026.9 1049.2 1027.4 957.3 849.5
709.3 543.2 358.2 163.8 8.2 0.6 0
84.8 86 88.4 91.9 96 101.9 108.4 116.1 125.5 136.7
150.2 165 183.2 203.8 233.3 262.2 298.1 340.5 394.7 463.1
535.5 654.5 724 756.4 771.2 770.6 767.6 747.6 685.2 595
487.2 364.1 232.1 100.2 7.7 0.6 0
84.8 86 87.8 90.7 94.8 99.6 106 113.1 121.4 130.8
142.6 156.1 172 191.5 216.2 243.9 275.1 312.8 360.5 420
483.1 585.6 637.4 660.4 670.4 665.7 657.5 630.4 575 493.1
400 295.7 180.3 74.8 5.9 0.6 0
84.8 85.4 87.2 89.5 93.1 98.4 103.7 110.2 117.8 126.1
136.7 149 163.2 179.7 201.5 224.5 251.6 283.4 324 374.7
431.8 514.3 563.2 584.4 590.9 585 576.2 552.6 501.9 431.2
348.2 257.4 162 70.7 4.7 0.6 0
84.8 84.8 85.4 87.8 90.7 94.3 99 104.3 110.8 117.2
124.9 134.3 146.7 159.1 176.1 194.4 215 240.4 271 311.1
354.1 418.3 465.4 483.7 490.2 488.4 484.9 462.5 423 368.2
301 225.6 146.7 68.9 5.3 0.6 0
84.8 84.2 84.8 86 88.4 91.3 95.4 99.6 104.9 110.8
117.8 125.5 134.9 146.7 160.8 177.3 195.6 217.4 243.9 275.1
310.5 360 410.6 435.4 444.8 449.5 451.9 430.7 398.8 352.3
292.8 224.5 150.8 75.4 5.9 0.6 0
84.8 83.7 83.1 84.2 86 88.4 91.9 95.4 100.2 105.5
111.9 119 127.8 138.4 152 167.3 185.6 206.2 230.3 256.3
287.5 322.8 372.9 410 429.5 441.8 447.1 430.7 400 357
301.6 236.2 163.8 84.8 7.7 0.6 0
84.8 83.1 81.9 82.5 84.2 86.6 89.5 93.1 97.8 103.1
109 116.6 125.5 136.1 149.6 165 184.4 205.6 230.3 256.9
285.1 316.4 355.8 395.9 424.8 451.9 454.2 435.4 403.6 357.6
301 232.7 155.5 73.6 2.9 0.6 0
84.8 82.5 81.3 81.3 83.1 84.8 87.2 90.7 95.4 100.2
106.6 114.3 123.1 133.7 147.9 163.2 181.5 202.7 226.2 253.3
281 310.5 342.3 378.8 414.2 450.1 464.2 455.4 431.8 390
330.5 259.8 179.7 92.5 7.1 0.6 0
84.8 82.5 81.3 80.7 81.9 83.7 86.6 90.1 94.3 99.6
106 114.3 123.7 134.9 149.6 165.5 184.4 205.6 229.8 255.7
285.1 314.6 344.1 374.1 405.9 443.6 466 466 447.7 409.4
348.8 273.9 190.3 98.4 10.6 0 0
84.8 81.9 80.7 80.7 81.3 83.1 86 89.5 94.3 99.6
106.6 114.3 124.9 137.3 152 168.5 187.9 209.7 233.9 259.8
288.1 314.6 345.2 371.2 399.4 425.9 460.1 470.1 454.8 415.9
356.4 282.2 196.8 100.7 8.2 0 0
84.8 81.9 80.7 80.1 81.3 83.1 86 89.5 93.7 99.6
106.6 115.5 125.5 139 153.8 170.8 190.9 212.7 238.6 264.5
292.2 319.9 348.8 376.5 400 421.8 458.9 467.8 446 407.1
348.8 278.7 190.9 93.7 7.1 0 0
84.8 81.9 80.7 80.1 81.3 83.1 86 89 93.7 99
106 114.3 124.9 136.7 152.6 169.1 189.1 211.5 235.1 261
291 318.7 347.6 375.9 399.4 419.5 455.4 466.6 447.1 410
355.2 283.4 197.4 100.2 6.5 0 0
